How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AK: | 4.5 | T: | 1.25 |
| AJ: | 5.88 | C: | 8.25 in |
| LQ: | 5.69 in | J: | 4.63 in |
| F: | 2.38 | TAP Depth: | 0.75 in |
| G: | 1.19 | BF: | 0.41 |
| N: | 5.77 | K: | 2.31 in |
| BD: | 5.88 | D: | 3.38 |
| I: | 4.84 in | H-Tap size: | 3/8 - 16 in |
| B: | 6.62 | A: | 3.12 |
| O: | 3.56 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Product Line: | OE Series | Assembly: | UF-1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

