How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3 in |
| AK: | 4.5 | D: | 3.38 |
| J: | 4.63 in | N: | 5.77 |
| A: | 3.12 | I: | 4.84 in |
| TAP Depth: | 0.75 in | T: | 1.25 |
| K: | 2.31 in | O: | 3.56 in |
| F: | 2.38 | BF: | 0.41 |
| B: | 6.62 | BE: | 0.38 in |
| G: | 1.19 | AJ: | 5.88 |
| LQ: | 5.69 in | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Direction: | 1 |
| Series: | OE Series | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Product Line: | OE Series | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Assembly: | UF-1 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

