How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | F: | 2.38 |
| J: | 4.63 in | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | K: | 2.31 in |
| D: | 3.38 | LQ: | 5.69 in |
| A: | 3.12 | B: | 6.62 |
| T: | 1.25 | N: | 5.77 |
| I: | 4.84 in | AK: | 4.5 |
| G: | 1.19 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.81 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | UF-1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56 | Product Line: | OE Series |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

