How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.31 in | B: | 6.62 |
| K: | 2.31 in | T: | 1.25 |
| F: | 2.38 | BF: | 0.41 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in | J: | 4.63 in |
| AK: | 4.5 | H-Tap size: | 3/8 - 16 in |
| LQ: | 5.69 in | D: | 3.38 |
| AJ: | 5.88 | G: | 1.19 |
| BE: | 0.38 in | BD: | 5.88 |
| N: | 5.77 | I: | 4.84 in |
| A: | 3.12 | C: | 8.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Assembly: | UF-2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Output RPM: | 175 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 10:1 | Series Code: | OE |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

