How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | O*: | 3.31 in |
| BD: | 5.88 | A: | 3.12 |
| T: | 1.25 | G: | 1.19 |
| BE: | 0.38 in | C: | 8.25 in |
| BF: | 0.41 | F: | 2.38 |
| TAP Depth: | 0.75 in | AK: | 4.5 |
| K: | 2.31 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| B: | 6.62 | J: | 4.63 in |
| N: | 5.77 | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | UF-2 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

