How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | I: | 4.84 in |
| K: | 2.31 in | BE: | 0.38 in |
| C: | 8.25 in | G: | 1.19 |
| BF: | 0.41 | TAP Depth: | 0.75 in |
| B: | 6.62 | J: | 4.63 in |
| F: | 2.38 | N: | 5.77 |
| O*: | 3.31 in | A: | 3.12 |
| O: | 3.56 in | LQ: | 5.69 in |
| D: | 3.38 | BD: | 5.88 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.21 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Series: | OE Series | Assembly: | UF-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

