How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | LQ: | 5.69 in |
| TAP Depth: | 0.75 in | T: | 1.25 |
| B: | 6.62 | O: | 3.56 in |
| K: | 2.31 in | C: | 8.25 in |
| I: | 4.84 in | D: | 3.38 |
| BD: | 5.88 | A: | 3.12 |
| AK: | 4.5 | G: | 1.19 |
| N: | 5.77 | F: | 2.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| O*: | 3.31 in | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Motor Frame Size: | 140 | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Assembly: | UF-2 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 4.21 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

