How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | BD: | 5.88 |
| D: | 3.38 | BF: | 0.41 |
| B: | 6.62 | T: | 1.25 |
| O*: | 3.31 in | F: | 2.38 |
| G: | 1.19 | AJ: | 5.88 |
| AK: | 4.5 | A: | 3.12 |
| TAP Depth: | 0.75 in | K: | 2.31 in |
| BE: | 0.38 in | I: | 4.84 in |
| O: | 3.56 in | LQ: | 5.69 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| J: | 4.63 in | C: | 8.25 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Assembly: | UF-2 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.23 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series | Ratio: | 20:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Center Distance (in): | 3 | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Output Key: | 1/4 X 2.81 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

