How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | O: | 3.56 in |
| N: | 5.77 | F: | 2.38 |
| AK: | 4.5 | O*: | 3.31 in |
| C: | 8.25 in | G: | 1.19 |
| TAP Depth: | 0.75 in | BF: | 0.41 |
| BE: | 0.38 in | I: | 4.84 in |
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| B: | 6.62 | AJ: | 5.88 |
| J: | 4.63 in | K: | 2.31 in |
| T: | 1.25 | LQ: | 5.69 in |
| D: | 3.38 | Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OE Series | Output RPM: | 70 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Assembly: | UF-2 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

