How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | G: | 1.19 |
| B: | 6.62 | BF: | 0.41 |
| I: | 4.84 in | O*: | 3.31 in |
| A: | 3.12 | C: | 8.25 in |
| F: | 2.38 | J: | 4.63 in |
| N: | 5.77 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 3.38 | O: | 3.56 in |
| T: | 1.25 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.38 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Series: | OE Series |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Line: | OE Series | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

