How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | C: | 8.25 in |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| F: | 2.38 | A: | 3.12 |
| BE: | 0.38 in | J: | 4.63 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in | N: | 5.77 |
| AK: | 4.5 | AJ: | 5.88 |
| O*: | 3.31 in | BD: | 5.88 |
| K: | 2.31 in | D: | 3.38 |
| T: | 1.25 | B: | 6.62 |
| I: | 4.84 in | LQ: | 5.69 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Assembly: | UF-2 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series: | OE Series |
| Input HP @ 1750 RPM: | 6.68 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

