How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | K: | 2.31 in |
| BF: | 0.41 | TAP Depth: | 0.75 in |
| B: | 6.62 | D: | 3.38 |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| F: | 2.38 | J: | 4.63 in |
| I: | 4.84 in | G: | 1.19 |
| N: | 5.77 | C: | 8.25 in |
| BE: | 0.38 in | T: | 1.25 |
| O: | 3.56 in | O*: | 3.31 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Assembly: | UF-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Series: | OE Series |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

