How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | N: | 5.77 |
| Center Distance (in): | 3 in | A: | 3.12 |
| G: | 1.19 | T: | 1.25 |
| BE: | 0.38 in | LQ: | 5.69 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.75 in |
| F: | 2.38 | O*: | 3.31 in |
| O: | 3.56 in | D: | 3.38 |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 8.25 in | I: | 4.84 in |
| BD: | 5.88 | J: | 4.63 in |
| BF: | 0.41 | K: | 2.31 in |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Assembly: | UF-2 |
| Series: | OE Series | Output RPM: | 35 |
| Ratio: | 50:1 | Series Code: | OE |
| Ratio Range: | 50:1 | Product Line: | OE Series |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.81 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.54 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

