How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.25 |
| G: | 1.19 | I: | 4.84 in |
| BD: | 5.88 | AJ: | 5.88 |
| J: | 4.63 in | C: | 8.25 in |
| F: | 2.38 | K: | 2.31 in |
| D: | 3.38 | B: | 6.62 |
| BE: | 0.38 in | AK: | 4.5 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | LQ: | 5.69 in |
| BF: | 0.41 | O*: | 3.31 in |
| N: | 5.77 | O: | 3.56 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Assembly: | UF-2 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Product Line: | OE Series | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output RPM: | 35 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

