How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| I: | 4.84 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | B: | 6.62 |
| BF: | 0.41 | LQ: | 5.69 in |
| C: | 8.25 in | T: | 1.25 |
| AK: | 4.5 | J: | 4.63 in |
| TAP Depth: | 0.75 in | G: | 1.19 |
| K: | 2.31 in | N: | 5.77 |
| D: | 3.38 | F: | 2.38 |
| BE: | 0.38 in | A: | 3.12 |
| O*: | 3.31 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Assembly: | UF-2 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Product Line: | OE Series | Series: | OE Series |
| Center Distance (in): | 3 | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

