How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | BE: | 0.38 in |
| AK: | 4.5 | G: | 1.19 |
| D: | 3.38 | O*: | 3.31 in |
| Center Distance (in): | 3 in | O: | 3.56 in |
| TAP Depth: | 0.75 in | BD: | 5.88 |
| T: | 1.25 | K: | 2.31 in |
| C: | 8.25 in | I: | 4.84 in |
| B: | 6.62 | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | J: | 4.63 in |
| AJ: | 5.88 | BF: | 0.41 |
| LQ: | 5.69 in | A: | 3.12 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 140 | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Assembly: | UF-2 | Center Distance (in): | 3 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

