How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | K: | 2.31 in |
| N: | 5.77 | I: | 4.84 in |
| D: | 3.38 | C: | 8.25 in |
| G: | 1.19 | TAP Depth: | 0.75 in |
| F: | 2.38 | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | O*: | 3.31 in |
| AJ: | 7.25 | LQ1: | 6.12 in |
| BD: | 9 | O: | 3.56 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| B: | 6.62 | T: | 1.25 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | UF-2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Ratio: | 10:1 | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

