How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | TAP Depth: | 0.75 in |
| B: | 6.62 | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in | F: | 2.38 |
| C: | 8.25 in | Center Distance (in): | 3 in |
| G: | 1.19 | AJ: | 7.25 |
| LQ1: | 6.12 in | AK: | 8.5 |
| J: | 4.63 in | O*: | 3.31 in |
| BE1: | 0.5 in | BD: | 9 |
| D: | 3.38 | BF: | 0.53 |
| T: | 1.25 | I: | 4.84 in |
| N: | 5.77 | A: | 3.12 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series | Gear Type: | Worm |
| Assembly: | UF-2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.603 | Input Bore (C Face): | 1.125 |
| Output RPM: | 17.5 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

