How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| I: | 4.84 in | AJ: | 7.25 |
| A: | 3.12 | T: | 1.25 |
| G: | 1.19 | C: | 8.25 in |
| N: | 5.77 | TAP Depth: | 0.75 in |
| O: | 3.56 in | BF: | 0.53 |
| F: | 2.38 | LQ1: | 6.12 in |
| B: | 6.62 | O*: | 3.31 in |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Assembly: | UF-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.21 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

