How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | A: | 3.12 |
| LQ1: | 6.12 in | O: | 3.56 in |
| BD: | 9 | AK: | 8.5 |
| K: | 2.31 in | T: | 1.25 |
| B: | 6.62 | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 | BF: | 0.53 |
| TAP Depth: | 0.75 in | F: | 2.38 |
| BE1: | 0.5 in | D: | 3.38 |
| O*: | 3.31 in | C: | 8.25 in |
| J: | 4.63 in | Center Distance (in): | 3 in |
| N: | 5.77 | G: | 1.19 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1.25 in | Series: | OE Series |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Assembly: | UF-2 | Product Line: | OE Series |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft: | Solid Shaft | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

