How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | O: | 3.56 in |
| C: | 8.25 in | A: | 3.12 |
| G: | 1.19 | N: | 5.77 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| LQ1: | 6.12 in | J: | 4.63 in |
| O*: | 3.31 in | F: | 2.38 |
| TAP Depth: | 0.75 in | B: | 6.62 |
| D: | 3.38 | K: | 2.31 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| I: | 4.84 in | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 4.21 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Assembly: | UF-2 |
| Output Key: | 1/4 X 2.81 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Solid Shaft | Output RPM: | 117 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

