How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | F: | 2.38 |
| BE1: | 0.5 in | O: | 3.56 in |
| BF: | 0.53 | K: | 2.31 in |
| TAP Depth: | 0.75 in | BD: | 9 |
| C: | 8.25 in | O*: | 3.31 in |
| D: | 3.38 | AJ: | 7.25 |
| N: | 5.77 | LQ1: | 6.12 in |
| A: | 3.12 | G: | 1.19 |
| H-Tap size: | 3/8 - 16 in | B: | 6.62 |
| I: | 4.84 in | AK: | 8.5 |
| J: | 4.63 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.81 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | UF-2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

