How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | O*: | 3.31 in |
| T: | 1.25 | C: | 8.25 in |
| BE1: | 0.5 in | I: | 4.84 in |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| AK: | 8.5 | AJ: | 7.25 |
| B: | 6.62 | LQ1: | 6.12 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| O: | 3.56 in | F: | 2.38 |
| N: | 5.77 | A: | 3.12 |
| J: | 4.63 in | TAP Depth: | 0.75 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Assembly: | UF-2 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 180 | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 3.23 |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

