How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | J: | 4.63 in |
| D: | 3.38 | O*: | 3.31 in |
| N: | 5.77 | K: | 2.31 in |
| O: | 3.56 in | I: | 4.84 in |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| AK: | 8.5 | B: | 6.62 |
| G: | 1.19 | C: | 8.25 in |
| TAP Depth: | 0.75 in | A: | 3.12 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Output Shaft Direction: | 2 | Assembly: | UF-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Motor Frame Size: | 180 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Series: | OE Series |
| Center Distance (in): | 3 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

