How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | O: | 3.56 in |
| C: | 8.25 in | D: | 3.38 |
| BD: | 9 | A: | 3.12 |
| J: | 4.63 in | BF: | 0.53 |
| I: | 4.84 in | LQ1: | 6.12 in |
| AK: | 8.5 | BE1: | 0.5 in |
| TAP Depth: | 0.75 in | N: | 5.77 |
| K: | 2.31 in | O*: | 3.31 in |
| F: | 2.38 | AJ: | 7.25 |
| T: | 1.25 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | G: | 1.19 |
Technical Specifications
| Assembly: | UF-2 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Housing Material: | Cast Iron |
| Series: | OE Series | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

