How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | LQ1: | 6.12 in |
| F: | 2.38 | BF: | 0.53 |
| O: | 3.56 in | Center Distance (in): | 3 in |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | N: | 5.77 |
| A: | 3.12 | I: | 4.84 in |
| TAP Depth: | 0.75 in | G: | 1.19 |
| BD: | 9 | O*: | 3.31 in |
| C: | 8.25 in | D: | 3.38 |
| T: | 1.25 | J: | 4.63 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | UF-2 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.38 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

