How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | AJ: | 7.25 |
| T: | 1.25 | LQ1: | 6.12 in |
| D: | 3.38 | BE1: | 0.5 in |
| B: | 6.62 | J: | 4.63 in |
| Center Distance (in): | 3 in | O*: | 3.31 in |
| BD: | 9 | TAP Depth: | 0.75 in |
| K: | 2.31 in | N: | 5.77 |
| BF: | 0.53 | O: | 3.56 in |
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| AK: | 8.5 | C: | 8.25 in |
| I: | 4.84 in | G: | 1.19 |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Series: | OE Series | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Assembly: | UF-2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/4 X 2.81 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

