How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | K: | 2.31 in |
| A: | 3.12 | B: | 6.62 |
| C: | 8.25 in | D: | 3.38 |
| T: | 1.25 | G: | 1.19 |
| J: | 4.63 in | AJ: | 7.25 |
| O*: | 3.31 in | AK: | 8.5 |
| F: | 2.38 | N: | 5.77 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| O: | 3.56 in | I: | 4.84 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 6.12 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | UF-2 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.25 in | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Series Code: | OE | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

