How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | BF: | 0.53 |
| K: | 2.31 in | D: | 3.38 |
| J: | 4.63 in | Center Distance (in): | 3 in |
| T: | 1.25 | A: | 3.12 |
| B: | 6.62 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| O: | 3.56 in | G: | 1.19 |
| O*: | 3.31 in | C: | 8.25 in |
| F: | 2.38 | AK: | 8.5 |
| LQ1: | 6.12 in | TAP Depth: | 0.75 in |
Technical Specifications
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Ratio Range: | 5:1 |
| Assembly: | UF-2 | Series: | OE Series |
| Input HP @ 1750 RPM: | 6.68 | Gear Type: | Worm |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

