How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | K: | 2.31 in |
| BE1: | 0.5 in | TAP Depth: | 0.75 in |
| N: | 5.77 | A: | 3.12 |
| F: | 2.38 | C: | 8.25 in |
| J: | 4.63 in | LQ1: | 6.12 in |
| T: | 1.25 | O: | 3.56 in |
| B: | 6.62 | G: | 1.19 |
| AJ: | 7.25 | AK: | 8.5 |
| H-Tap size: | 3/8 - 16 in | BD: | 9 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| D: | 3.38 | O*: | 3.31 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Ratio: | 5:1 | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output RPM: | 350 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Assembly: | UF-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

