How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | D: | 3.38 |
| O: | 3.56 in | AJ: | 7.25 |
| G: | 1.19 | Center Distance (in): | 3 in |
| N: | 5.77 | I: | 4.84 in |
| K: | 2.31 in | B: | 6.62 |
| T: | 1.25 | TAP Depth: | 0.75 in |
| BF: | 0.53 | O*: | 3.31 in |
| C: | 8.25 in | LQ1: | 6.12 in |
| AK: | 8.5 | J: | 4.63 in |
| BE1: | 0.5 in | F: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.54 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Solid Shaft | Ratio Range: | 50:1 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | UF-2 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 50:1 | Center Distance (in): | 3 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

