How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.31 in | N: | 5.77 |
| T: | 1.25 | Center Distance (in): | 3 in |
| C: | 8.25 in | BE1: | 0.5 in |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | I: | 4.84 in |
| F: | 2.38 | D: | 3.38 |
| BF: | 0.53 | A: | 3.12 |
| AJ: | 7.25 | O: | 3.56 in |
| AK: | 8.5 | LQ1: | 6.12 in |
| G: | 1.19 | J: | 4.63 in |
| TAP Depth: | 0.75 in | B: | 6.62 |
Technical Specifications
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series | Assembly: | UF-2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180 |
| Series Code: | OE | Output RPM: | 233 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

