How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | C: | 8.25 in |
| AJ: | 7.25 | A: | 3.12 |
| D: | 3.38 | BE1: | 0.5 in |
| F: | 2.38 | J: | 4.63 in |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | G: | 1.19 |
| B: | 6.62 | O*: | 3.31 in |
| O: | 3.56 in | Center Distance (in): | 3 in |
| T: | 1.25 | I: | 4.84 in |
| K: | 2.31 in | N: | 5.77 |
| AK: | 8.5 | TAP Depth: | 0.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series |
| Output Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Ratio: | 100:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series | Input Bore (C Face): | 1.375 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.603 | Series Code: | OE |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Assembly: | UF-2 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

