How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | TAP Depth: | 0.75 in |
| F: | 2.38 | LQ1: | 6.56 in |
| C: | 8.25 in | D: | 3.38 |
| O: | 3.56 in | B: | 6.62 |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | K: | 2.31 in |
| T: | 1.25 | AJ: | 7.25 |
| N: | 5.77 | G: | 1.19 |
| O*: | 3.31 in | J: | 4.63 in |
| A: | 3.12 | I: | 4.84 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.603 |
| Input Bore (C Face): | 1.375 | Series: | OE Series |
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | UF-2 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Output Key: | 1/4 X 2.81 | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

