How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | N: | 5.77 |
| LQ1: | 6.56 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.38 | B: | 6.62 |
| I: | 4.84 in | F: | 2.38 |
| O: | 3.56 in | G: | 1.19 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| C: | 8.25 in | O*: | 3.31 in |
| T: | 1.25 | J: | 4.63 in |
| A: | 3.12 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 4.21 | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Motor Frame Size: | 210 |
| Assembly: | UF-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

