How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | N: | 5.77 |
| BE1: | 0.5 in | A: | 3.12 |
| BD: | 9 | K: | 2.31 in |
| C: | 8.25 in | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| T: | 1.25 | D: | 3.38 |
| B: | 6.62 | AK: | 8.5 |
| BF: | 0.53 | J: | 4.63 in |
| I: | 4.84 in | LQ1: | 6.56 in |
| O*: | 3.31 in | O: | 3.56 in |
| F: | 2.38 | TAP Depth: | 0.75 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.23 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | UF-2 | Motor Frame Size: | 210 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

