How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 9 |
| K: | 2.31 in | G: | 1.19 |
| A: | 3.12 | C: | 8.25 in |
| AK: | 8.5 | D: | 3.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 4.84 in | J: | 4.63 in |
| O: | 3.56 in | O*: | 3.31 in |
| LQ1: | 6.56 in | AJ: | 7.25 |
| B: | 6.62 | T: | 1.25 |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| F: | 2.38 | TAP Depth: | 0.75 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Series Code: | OE |
| Output Shaft Direction: | 2 | Assembly: | UF-2 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 2.38 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

