How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | AK: | 8.5 |
| K: | 2.31 in | C: | 8.25 in |
| BE1: | 0.5 in | B: | 6.62 |
| D: | 3.38 | I: | 4.84 in |
| Center Distance (in): | 3 in | BD: | 9 |
| O*: | 3.31 in | TAP Depth: | 0.75 in |
| A: | 3.12 | O: | 3.56 in |
| LQ1: | 6.56 in | T: | 1.25 |
| BF: | 0.53 | G: | 1.19 |
| F: | 2.38 | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Output RPM: | 350 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Assembly: | UF-2 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

