How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | BD: | 9 |
| Center Distance (in): | 3 in | K: | 2.31 in |
| I: | 4.84 in | BF: | 0.53 |
| O: | 3.56 in | AJ: | 7.25 |
| AK: | 8.5 | TAP Depth: | 0.75 in |
| T: | 1.25 | O*: | 3.31 in |
| B: | 6.62 | A: | 3.12 |
| J: | 4.63 in | BE1: | 0.5 in |
| N: | 5.77 | C: | 8.25 in |
| LQ1: | 6.56 in | D: | 3.38 |
| F: | 2.38 | G: | 1.19 |
Technical Specifications
| Assembly: | UF-2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 2.81 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 350 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OE Series | Product Line: | OE Series |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.68 |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1131 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

