How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | Center Distance (in): | 3 in |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | I: | 4.84 in |
| D: | 3.38 | C: | 8.25 in |
| G: | 1.19 | LQ1: | 6.56 in |
| BF: | 0.53 | O*: | 3.31 in |
| TAP Depth: | 0.75 in | K: | 2.31 in |
| BE1: | 0.5 in | N: | 5.77 |
| O: | 3.56 in | J: | 4.63 in |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | T: | 1.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Center Distance (in): | 3 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Code: | OE | Output RPM: | 35 |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Assembly: | UF-2 |
| Motor Frame Size: | 210 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

