How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 6.62 |
| LQ1: | 6.56 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.19 | N: | 5.77 |
| BF: | 0.53 | TAP Depth: | 0.75 in |
| D: | 3.38 | BD: | 9 |
| O*: | 3.31 in | T: | 1.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| J: | 4.63 in | BE1: | 0.5 in |
| F: | 2.38 | A: | 3.12 |
| K: | 2.31 in | O: | 3.56 in |
| AK: | 8.5 | C: | 8.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210 | Center Distance (in): | 3 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Style: | C-Face Quill |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Assembly: | UF-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

