How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | O*: | 3.31 in |
| G: | 1.19 | O: | 3.56 in |
| BF: | 0.41 | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| N: | 5.77 | F: | 2.38 |
| BD: | 5.88 | AJ: | 5.88 |
| K: | 2.31 in | A: | 3.12 |
| D: | 3.38 | J: | 4.63 in |
| B: | 6.62 | AK: | 4.5 |
| H-Tap size: | 3/8 - 16 in | T: | 1.25 |
| C: | 8.25 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | UF-2 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Housing Material: | Cast Iron |

