How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.19 |
| J: | 4.63 in | I: | 4.84 in |
| T: | 1.25 | B: | 6.62 |
| Center Distance (in): | 3 in | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| C: | 8.25 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | BF: | 0.41 |
| N: | 5.77 | AK: | 4.5 |
| LQ: | 5.69 in | O: | 3.56 in |
| AJ: | 5.88 | D: | 3.38 |
| F: | 2.38 | O*: | 3.31 in |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.23 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-2 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.81 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

