How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 3.38 |
| LQ: | 5.69 in | F: | 2.38 |
| AK: | 4.5 | I: | 4.84 in |
| BE: | 0.38 in | G: | 1.19 |
| O: | 3.56 in | BD: | 5.88 |
| AJ: | 5.88 | N: | 5.77 |
| K: | 2.31 in | J: | 4.63 in |
| O*: | 3.31 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | B: | 6.62 |
| A: | 3.12 | TAP Depth: | 0.75 in |
| C: | 8.25 in | T: | 1.25 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 2.77 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Assembly: | UF-2 | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

