How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 1.19 |
| C: | 8.25 in | O*: | 3.31 in |
| H-Tap size: | 3/8 - 16 in | A: | 3.12 |
| F: | 2.38 | LQ: | 5.69 in |
| O: | 3.56 in | BE: | 0.38 in |
| BF: | 0.41 | N: | 5.77 |
| AK: | 4.5 | K: | 2.31 in |
| J: | 4.63 in | BD: | 5.88 |
| AJ: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| TAP Depth: | 0.75 in | B: | 6.62 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Series: | OE Series | Assembly: | UF-2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Center Distance (in): | 3 | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.82 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

