How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | O: | 3.56 in |
| F: | 2.38 | I: | 4.84 in |
| C: | 8.25 in | G: | 1.19 |
| AK: | 4.5 | B: | 6.62 |
| BE: | 0.38 in | K: | 2.31 in |
| BF: | 0.41 | AJ: | 5.88 |
| O*: | 3.31 in | J: | 4.63 in |
| T: | 1.25 | TAP Depth: | 0.75 in |
| A: | 3.12 | Center Distance (in): | 3 in |
| BD: | 5.88 | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | LQ: | 5.69 in |
Technical Specifications
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.82 | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 40:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | UF-2 | Ratio: | 40:1 |
| Series: | OE Series | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

