How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | G: | 1.19 |
| Center Distance (in): | 3 in | N: | 5.77 |
| AK: | 4.5 | D: | 3.38 |
| I: | 4.84 in | A: | 3.12 |
| BF: | 0.41 | O*: | 3.31 in |
| F: | 2.38 | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | T: | 1.25 |
| B: | 6.62 | TAP Depth: | 0.75 in |
| J: | 4.63 in | BE: | 0.38 in |
| AJ: | 5.88 | LQ: | 5.69 in |
| BD: | 5.88 | O: | 3.56 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Motor Frame Size: | 56 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Solid Shaft | Assembly: | UF-2 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Series: | OE Series | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

