How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | TAP Depth: | 0.75 in |
| C: | 8.25 in | T: | 1.25 |
| AK: | 4.5 | O: | 3.56 in |
| BE: | 0.38 in | O*: | 3.31 in |
| B: | 6.62 | Center Distance (in): | 3 in |
| D: | 3.38 | I: | 4.84 in |
| G: | 1.19 | BF: | 0.41 |
| F: | 2.38 | LQ: | 5.69 in |
| H-Tap size: | 3/8 - 16 in | A: | 3.12 |
| N: | 5.77 | BD: | 5.88 |
| AJ: | 5.88 | J: | 4.63 in |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 6.05 |
| Assembly: | UF-2 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

