How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | N: | 5.77 |
| B: | 6.62 | A: | 3.12 |
| G: | 1.19 | TAP Depth: | 0.75 in |
| BF: | 0.41 | AK: | 4.5 |
| J: | 4.63 in | BE: | 0.38 in |
| I: | 4.84 in | C: | 8.25 in |
| LQ: | 5.69 in | O: | 3.56 in |
| O*: | 3.31 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | T: | 1.25 |
| K: | 2.31 in | F: | 2.38 |
| H-Tap size: | 3/8 - 16 in | D: | 3.38 |
Technical Specifications
| Assembly: | UF-2 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Ratio: | 80:1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

