How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | F: | 2.38 |
| N: | 5.77 | AK: | 4.5 |
| D: | 3.38 | T: | 1.25 |
| J: | 4.63 in | K: | 2.31 in |
| C: | 8.25 in | LQ: | 5.69 in |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| AJ: | 5.88 | A: | 3.12 |
| O: | 3.56 in | BF: | 0.41 |
| TAP Depth: | 0.75 in | G: | 1.19 |
| I: | 4.84 in | BD: | 5.88 |
| Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Motor Frame Size: | 140 | Output RPM: | 175 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | UF-3 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

